(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tap Model: Tapping Related Tools
•Coating Type: Non-Coated
•Sale Operation: Set
•Drill external diameter (mm): 3.4: 10 pcs, 4.3: 2 pcs, 5.2: 2 pcs
•Tap Designation: M4X0.7: 8 pcs/M5X0.8: 2 pcs/M6X1.0: 2 pcs
Tap Type | Thread-cutting-related tool | Coating Y/N | NA | Surface Treatment | Non-Coated |
---|---|---|---|---|---|
Sales Operation | Set | Drill external diameter(mm) | 3.4: 10 pcs, 4.3: 2 pcs, 5.2: 2 pcs | Tap (Designation) | M4X0.7: 8 pcs/M5X0.8: 2 pcs/M6X1.0: 2 pcs |
Set Content | Hand Tap: x 12/Extra Orthodox Drill: x 14/Ratchet Tap Handle: 1 | Packaging Quantity(pc.) | 26 |
Please check the type/dimensions/specifications of the part ETD-26S in the Threading Tools - Drill Set, for Electric Construction, ETD series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy