(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carmex Thread Cutting Tip - for ISO Metric Screw, TiN Coating, BXC

Carmex Thread Cutting Tip - for ISO Metric Screw, TiN Coating, BXC
  • Volume Discount

For complete product overview and details on Carmex Thread Cutting Tip (for ISO Metric Screw), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
06IR0.5ISOBXC
06IR0.75ISOBXC
06IR1.0ISOBXC
06IR1.25ISOBXC
08IR0.5ISOBXC
08IR0.75ISOBXC
08IR1.0ISOBXC
08IR1.5ISOBXC
08IR1.25ISOBXC
08IR1.75ISOBXC
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch (For Tapping) Tip Size
(mm)
Inscribed Circle Dimensions
(Inch)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet
10 Piece(s)Available

9 Days or more

0.565/324534644026714403-36981510 units
10 Piece(s)Available

9 Days or more

0.7565/324534644026738403-37011510 units
10 Piece(s)Available

9 Days or more

165/324534644026752403-37101510 units
10 Piece(s)Available

9 Days or more

1.2565/324534644026776403-37281510 units
10 Piece(s)Available

9 Days or more

0.583/164534644026844403-37952010 units
10 Piece(s)Available

9 Days or more

0.7583/164534644026851403-38092010 units
10 Piece(s)Available

9 Days or more

183/164534644026868403-38172010 units
10 Piece(s)Available

9 Days or more

1.583/164534644026882403-38332010 units
10 Piece(s)Available

9 Days or more

1.2583/164534644026875403-38252010 units
10 Piece(s)Available

9 Days or more

1.7583/164534644026899403-38412010 units

Loading...

  1. 1

Basic Information

Thread Type (For Tapping) ISO Meter 60° Surface Treatment BXC (TiN coated) Number Contained In A Packet 10 units

Additional Products in this Category

Tech Support