(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNGA1204○○, without Breaker, for Cast Iron

Turning Insert Diamond 80°, Negative, with Hole, CNGA1204○○, without Breaker, for Cast Iron
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNGA1204○○, without Breaker, for Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNGA120404-KW10
CNGA120404-PV7005
CNGA120408-KW10
CNGA120408-PV7005
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KW10
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4PV7005
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.80.8KW10
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8PV7005

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support