(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive CCMT

Tip for Lathe, CBN Diamond, Positive CCMT
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive CCMT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCMT09T301-KPD001
CCMT09T301-KPD010
CCMT09T301NE-KPD001
CCMT09T301SE-KPD001
CCMT09T302-KPD001
CCMT09T302SE-KPD001
CCMT09T304-KPD001
CCMT09T304-KPD010
CCMT09T304NE-KPD001
CCMT09T304SE-KPD001
CCMT09T308-KPD010
CCMT09T308NE-KPD001
CCMT09T308SE-KPD001
CCMT060201-KPD010
CCMT060201NE-KPD001
CCMT060202-KPD010
CCMT060202NE-KPD001
CCMT060204-KPD001
CCMT060204-KPD010
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material φd A S T
1 Piece(s)Available

10 Days or more

Other0.1KPD0014.49.5253.93.97
1 Piece(s)Available

11 Days or more

Other0.1KPD0104.49.5253.93.97
1 Piece(s)Available

11 Days or more

Other0.1KPD0014.49.5253.43.97
1 Piece(s)Available

11 Days or more

Other0.1KPD0014.49.5252.73.97
1 Piece(s)Available

10 Days or more

0.20.2KPD0014.49.5253.93.97
1 Piece(s)Available

8 Days or more

0.20.2KPD0014.49.5252.73.97
1 Piece(s)Available

11 Days or more

0.40.4KPD0014.49.5253.93.97
1 Piece(s)Available

11 Days or more

0.40.4KPD0104.49.5253.93.97
1 Piece(s)Available

11 Days or more

0.40.4KPD0014.49.5253.43.97
1 Piece(s)Available

9 Days or more

0.40.4KPD0014.49.5252.73.97
1 Piece(s)Available

11 Days or more

0.80.8KPD0104.49.5253.83.97
1 Piece(s)Available

11 Days or more

0.80.8KPD0014.49.5253.33.97
1 Piece(s)Available

11 Days or more

0.80.8KPD0014.49.5252.73.97
1 Piece(s)Available

11 Days or more

Other0.1KPD0102.86.353.32.38
1 Piece(s)Available

11 Days or more

Other0.1KPD0012.86.352.82.38
1 Piece(s)Available

11 Days or more

0.20.2KPD0102.86.353.32.38
1 Piece(s)Available

11 Days or more

0.20.2KPD0012.86.352.82.38
1 Piece(s)Available

10 Days or more

0.40.4KPD0012.86.353.22.38
1 Piece(s)Available

11 Days or more

0.40.4KPD0102.86.353.22.38

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand No-hand
α

Additional Products in this Category

Tech Support