(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Intermediate Cutting"

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Intermediate Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT for Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

DCGT070204MF-PR1225

  • Order Qty.

    Minimum order quantity is 10.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ShapeD (55° Diamond-Shape)UseOuter Diameter/Inner Diameter
No. of Usable Corners2Work MaterialStainless Steel
Breaker ApplicationMedium grindingRake AnglePozidriv
Preferred HandNo-handNose ROther
<0.4MaterialPR1225
Part Number
DCGT070204MF-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Stainless Steel Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand Nose R Other <0.4
Material PR1225

Please check the type/dimensions/specifications of the part DCGT070204MF-PR1225 in the Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Intermediate Cutting" series.

Additional Products in this Category

Tech Support