(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Material Type: High-Speed Steel
Part Number
Configured Part Number is shown.
GSD-040
Minimum order quantity is 10.
Hole diameter (drill diameter) d1(mm) | 4 | Groove Length l2(mm) | 43 |
---|---|---|---|
Tool Material Type | HSS | Overall Length L1(mm) | 75 |
JAN Code | 4580131621801 | Trusco Code | 300-7634 |
Hole diameter (drill diameter) d1(mm) | 4 | Groove Length l2(mm) | 43 | Tool Material Type | HSS |
---|---|---|---|---|---|
Overall Length L1(mm) | 75 | JAN Code | 4580131621801 | Trusco Code | 300-7634 |
Please check the type/dimensions/specifications of the part GSD-040 in the HSS Solid Drill Bits - Bagged Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy