(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Long Straight Shank, TiN Coated, EX-LS-GDS, Stub

HSS Solid Drill Bits - Long Straight Shank, TiN Coated, EX-LS-GDS, Stub
  • Volume Discount

Suitable for machining parts adjacent to horizontal machinery, walls, and jigs, where good reach is required.

PDF

Part Number

Configured Part Number is shown.

Part Number
EX-LS-GDS-3.3-100
EX-LS-GDS-8.5-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

3.3181003.38601533
1 Piece(s)Available

8 Days or more

8.5372008.58603085
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Titanium Tool Material Type Cobalt HSS Shank Type Straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Tip angle(°) 130 Thinning Available Type 4D or Less

Additional Products in this Category

Tech Support