(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strip Gauge P-919

Strip Gauge P-919

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A strip gauge that allows stripping at the same length each time by pressing the wire against the backing plate.
[Features]
· Strippable length: 1-16 mm (with graduations in 1 mm increments).
· With a strip scrap expelling function and strip hole position guide.
· By setting a hole to be used for the strip and attaching the strip hole position guide, electric wires can be smoothly set.
[Applications]
· Mountable Product Number: P-960/963/967/968.
· Ideal for standard stripping work.

Part Number

Configured Part Number is shown.

P-919

Part Number
P-919
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Parts Applicable Part P-960/963/967/968/945/946 Main body: option Option
Supplementary explanation Auxiliary tool for standard stripping work using wire strippers. Equipped with a function for semi-automatically expelling scrap, it enables continuous stripping without stress. For strip length, just rotate the knob screw. Strippable length: 1 to 16 mm

Please check the type/dimensions/specifications of the part P-919 in the Strip Gauge P-919 series.

Additional Products in this Category

Tech Support