(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Catch Nipper with Spring

Catch Nipper with Spring
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Catch Nipper with Spring, see the sections below:

Part Number

Configured Part Number is shown.

90CS-125

Part Number
90CS-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 131
With or without spring Available Resin Cutting Performance(mmφ) 2 Main body: option Main Body
Shatter Resistance Ability(mm) φ0.8-2 (Zip tie: 100-300 mm) Weight(g/w) 85 Blade shape Round Blade / Thin Blade
Package size H X W X D(mm) 170×73×17

Please check the type/dimensions/specifications of the part 90CS-125 in the Catch Nipper with Spring series.

Additional Products in this Category

Tech Support