(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent rigidity; ideal for high-speed machining. Achieves precision finishing with little tilt. The long shank allows for machining in deep sections.
[Features]
· SAGCX long blade, long shank end mill.
· Deep sections can be machined
Part Number |
---|
SAGCXLS-6-6 |
SAGCXLS-8-8 |
SAGCXLS-10-10 |
SAGCXLS-12-10 |
SAGCXLS-12-12 |
SAGCXLS-16-12 |
SAGCXLS-16-16 |
SAGCXLS-18-16 |
SAGCXLS-20-16 |
SAGCXLS-20-20 |
SAGCXLS-25-25 |
SAGCXLS-30-25 |
Loading...
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 6 | Type | High Helical |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Blade diameter tolerance(mm) | 0~-0.03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy