(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Rainbow Hexalobular Wrench Set

L Type Rainbow Hexalobular Wrench Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • L Type Rainbow Hexalobular Wrench Set
  • L Type Rainbow Hexalobular Wrench Set
  • Volume Discount

[Features]
· Each size has a different color so that the dimensions to use can be identified at a glance

PDF

Part Number

Configured Part Number is shown.

410H/6-25RBCN

 
Part Number
410H/6-25RBCN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Content Rainbow Hexalobular Wrench (410-6GR/410-7YG/410-8SY/410-9YE/410-10OR/410-15RE/T20/410-20PU/410-25BL) JAN Code 7610733244089 Features With mount.

Please check the type/dimensions/specifications of the part 410H/6-25RBCN in the L Type Rainbow Hexalobular Wrench Set series.

Additional Products in this Category

Tech Support