(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BP Hexalobular Wrench S

Part Number

Configured Part Number is shown.

SLBT09SL

Part Number
SLBT09SL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Single Product/Set Classification Set Product Number Contained In A Packet 9 pcs./set
Material Special Alloy Steel Application For tightening and releasing of T type Torx screws. Function 1 Ball point shape allows insertion into torque socket at an angle, even in narrow places and places with obstacles.
Function 2 The shorter end has a hole suitable for tamper-proof Torx screws. Function 3 Instantly fits to the torx socket. Set Contents Accessories T10・T15・T20・T25・T27・T30・T40・T45・T50。
Notes 1 Use the bolts/screws that match the size. Notes 2 To use for bolts/screws, insert completely down to the base. Notes 3 Do not hit with a hammer, etc. for added impact.
Specification 1 Chrome Plated Processing Specification 2 Semi-Long Type

Please check the type/dimensions/specifications of the part SLBT09SL in the BP Hexalobular Wrench S series.

Additional Products in this Category

Tech Support