(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: AlTiCrN
Loading...
Work material | General steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 4 | Type | Long-Neck Square |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove / Inclined Cuts / Countersinking | Blade tip shape | With Lead | Torsion Angle (θ) | Standard torsion (30-40°) |
Coating Details | AlTiCrN | Blade diameter tolerance(mm) | 0~-0.02 | Torsion Angle details | 38°/41° |
Material | UMG |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy