(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 4-Flute Variable Split Variable Lead End Mill with Neck 38°/41° F612HX (Part Numbers)

Carbide 4-Flute Variable Split Variable Lead End Mill with Neck 38°/41° F612HX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: AlTiCrN

Part Number

Configured Part Number is shown.

Part Number
F612HX-3
F612HX-3.5
F612HX-4
F612HX-4.5
F612HX-5
F612HX-5.5
F612HX-6
F612HX-6.5
F612HX-7
F612HX-7.5
F612HX-8
F612HX-8.5
F612HX-9
F612HX-9.5
F612HX-10
F612HX-10.5
F612HX-11
F612HX-11.5
F612HX-12
F612HX-13
F612HX-14
F612HX-15
F612HX-16
F612HX-17
F612HX-18
F612HX-19
F612HX-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
1 Piece(s)Available

10 Days or more

346579
1 Piece(s)Available

10 Days or more

3.55.365712
1 Piece(s)Available

10 Days or more

4565712
1 Piece(s)Available

10 Days or more

4.55.565715
1 Piece(s)Available

10 Days or more

5665715
1 Piece(s)Available

10 Days or more

5.56.565720
1 Piece(s)Available

10 Days or more

6765720
1 Piece(s)Available

10 Days or more

6.57.586323
1 Piece(s)Available

10 Days or more

7886323
1 Piece(s)Available

10 Days or more

7.58.586326
1 Piece(s)Available

10 Days or more

8986326
1 Piece(s)Available

10 Days or more

8.59.5107229
1 Piece(s)Available

10 Days or more

910107229
1 Piece(s)Available

10 Days or more

9.510.5107231
1 Piece(s)Available

10 Days or more

1011107231
1 Piece(s)Available

10 Days or more

10.511.5128334
1 Piece(s)Available

10 Days or more

1112128334
1 Piece(s)Available

10 Days or more

11.512.5128337
1 Piece(s)Available

10 Days or more

1213128337
1 Piece(s)Available

10 Days or more

1314169238
1 Piece(s)Available

10 Days or more

1415169240
1 Piece(s)Available

10 Days or more

1516169242
1 Piece(s)Available

10 Days or more

1617169243
1 Piece(s)Available

10 Days or more

17182010445
1 Piece(s)Available

10 Days or more

18192010448
1 Piece(s)Available

10 Days or more

19202010451
1 Piece(s)Available

10 Days or more

20212010453

Loading...

  1. 1

Basic Information

Work material General steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Long-Neck Square
Machining Application Plane / Side / Groove / Inclined Cuts / Countersinking Blade tip shape With Lead Torsion Angle (θ) Standard torsion (30-40°)
Coating Details AlTiCrN Blade diameter tolerance(mm) 0~-0.02 Torsion Angle details 38°/41°
Material UMG

Additional Products in this Category

Tech Support