(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

VAC Series Carbide 2-Flute Square End Mill

VAC Series Carbide 2-Flute Square End Mill
  • Volume Discount
  • Spec Expansion
  • Price Reduction

[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·General purpose blade length regular type 2-flute
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Optimal for machining in low to medium rotation range due to the general-purpose 30° helix angle
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

VAC Series Carbide 2-Flute Square End Mill:Related Image

Part Number
VAC-PEM2R0.3
VAC-PEM2R0.4
VAC-PEM2R0.5
VAC-PEM2R0.6
VAC-PEM2R0.7
VAC-PEM2R0.8
VAC-PEM2R1
VAC-PEM2R1.5
VAC-PEM2R2
VAC-PEM2R2.5
VAC-PEM2R3
VAC-PEM2R3.5
VAC-PEM2R4
VAC-PEM2R4.5
VAC-PEM2R5
VAC-PEM2R5.5
VAC-PEM2R6
VAC-PEM2R6.5
VAC-PEM2R7
VAC-PEM2R7.5
VAC-PEM2R8
VAC-PEM2R8.5
VAC-PEM2R9
VAC-PEM2R10
VAC-PEM2R11
VAC-PEM2R12
VAC-PEM2R14
VAC-PEM2R15
VAC-PEM2R16
VAC-PEM2R20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Figure
1 Piece(s)Available

8 Days or more

0.30.64401
1 Piece(s)Available

8 Days or more

0.40.84401
1 Piece(s)Available

8 Days or more

0.514401
1 Piece(s)Available

8 Days or more

0.61.24401
1 Piece(s)Available

8 Days or more

0.71.44401
1 Piece(s)Available

8 Days or more

0.81.64401
1 Piece(s)Available

8 Days or more

12.56501
1 Piece(s)Available

8 Days or more

1.546501
1 Piece(s)Available

8 Days or more

266501
1 Piece(s)Available

8 Days or more

2.576501
1 Piece(s)Available

8 Days or more

386501
1 Piece(s)Available

8 Days or more

3.5106501
1 Piece(s)Available

8 Days or more

4106501
1 Piece(s)Available

8 Days or more

4.5146501
1 Piece(s)Available

8 Days or more

5156601
1 Piece(s)Available

8 Days or more

5.5156601
1 Piece(s)Available

8 Days or more

6156602
1 Piece(s)Available

8 Days or more

6.5188601
1 Piece(s)Available

8 Days or more

7208601
1 Piece(s)Available

8 Days or more

7.5208601
1 Piece(s)Available

8 Days or more

8208702
1 Piece(s)Available

8 Days or more

8.52210701
1 Piece(s)Available

8 Days or more

92210701
1 Piece(s)Available

8 Days or more

102510752
1 Piece(s)Available

8 Days or more

113012751
1 Piece(s)Available

8 Days or more

123012802
1 Piece(s)Available

8 Days or more

1435121001
1 Piece(s)Available

8 Days or more

1538161001
1 Piece(s)Available

8 Days or more

1640161002
1 Piece(s)Available

8 Days or more

2045201002

Loading...

  1. 1

Specifications

VAC Series Carbide 2-Flute Square End Mill:Related Image

Model Number
VAC-PEM2R

Model Number   Flute Length ℓ Overall Length L Shank Diameter d Figure
Outer Diameter D
VAC-PEM2R 0.3 0.6 40 4 1
0.4 0.8 40 4 1
0.5 1 40 4 1
0.6 1.2 40 4 1
0.7 1.4 40 4 1
0.8 1.6 40 4 1
1 2.5 50 6 1
1.5 4 50 6 1
2 6 50 6 1
2.5 7 50 6 1
3 8 50 6 1
3.5 10 50 6 1
4 10 50 6 1
4.5 14 50 6 1
5 15 60 6 1
5.5 15 60 6 1
6 15 60 6 2
6.5 18 60 8 1
7 20 60 8 1
7.5 20 60 8 1
8 20 70 8 2
8.5 22 70 10 1
9 22 70 10 1
10 25 75 10 2
11 30 75 12 1
12 30 80 12 2
14 35 100 12 1
15 38 100 16 1
16 40 100 16 2
20 45 100 20 2

Example


High-accuracy machining is possible with a small blade tolerance.
Capable of high-hardness machining up to 55 HRC.
[ ! ] The electrical conductivity is minimal.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk

Additional Products in this Category

Complementary Products

Tech Support