(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 4-Flute Variable Split Variable Lead End Mill 38°/41° E141-4.0HX

Carbide 4-Flute Variable Split Variable Lead End Mill 38°/41° E141-4.0HX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: AlTiCrN

Part Number

Configured Part Number is shown.

Part Number
E141-4.0HX-2.5
E141-4.0HX-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

2.5104
1 Piece(s)Available

8 Days or more

3126

Loading...

  1. 1

Basic Information

Work material General steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 4 Type Square
Overall Length (L)(mm) 50 Machining Application Plane / Side / Groove / Inclined Cuts / Countersinking Blade tip shape With Lead
Torsion Angle (θ) Standard torsion (30-40°) Coating Details AlTiCrN Blade diameter tolerance(mm) 0~-0.02
Torsion Angle details 38°/41° Material MG

Additional Products in this Category

Tech Support