(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL 4-Flute Blade 2.5D P Type GSX4P-2.5D

GSX MILL 4-Flute Blade 2.5D P Type GSX4P-2.5D

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Supports a wide range of materials from raw materials to hardened materials. Suitable for finishing grooves and side surfaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSX40100P-2.5D
GSX40150P-2.5D
GSX40200P-2.5D
GSX40250P-2.5D
GSX40300P-2.5D
GSX40350P-2.5D
GSX40400P-2.5D
GSX40450P-2.5D
GSX40500P-2.5D
GSX40550P-2.5D
GSX40600P-2.5D
GSX40700P-2.5D
GSX40800P-2.5D
GSX40900P-2.5D
GSX41000P-2.5D
GSX41200P-2.5D
GSX41400P-2.5D
GSX41500P-2.5D
GSX41600P-2.5D
GSX42000P-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

12.54401
1 Piece(s)Available

8 Days or more

1.53.84401.5
1 Piece(s)Available

8 Days or more

254402
1 Piece(s)Available

8 Days or more

2.56.34402.5
1 Piece(s)Available

10 Days or more

37.56453
1 Piece(s)Available

8 Days or more

3.58.86453.5
1 Piece(s)Available

10 Days or more

4106454
1 Piece(s)Available

8 Days or more

4.511.36504.5
1 Piece(s)Available

8 Days or more

512.56505
1 Piece(s)Available

8 Days or more

5.513.86505.5
1 Piece(s)Available

10 Days or more

6156506
1 Piece(s)Available

8 Days or more

717.58607
1 Piece(s)Available

8 Days or more

8208608
1 Piece(s)Available

8 Days or more

922.510709
1 Piece(s)Available

10 Days or more

1025107010
1 Piece(s)Available

8 Days or more

1230127512
1 Piece(s)Available

12 Days or more

1435169014
1 Piece(s)Available

8 Days or more

1537.5169015
1 Piece(s)Available

8 Days or more

1640169016
1 Piece(s)Available

8 Days or more

20502010020

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support