(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPEED/T 2 Flute Ball (150L)

SPEED/T 2 Flute Ball (150L)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Others
•R Precision (µm): ±0.01
•Overall Length (L) (mm): 150

Part Number

Configured Part Number is shown.

LLB0602T

Part Number
LLB0602T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

R Size(mm) R 3.0 Type Ball Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron
Blade length (ℓ)(mm) 12 Number of flutes(sheet) 2 Coating Other
Overall Length (L)(mm) 150 Shank diameter (d)(mm) 6 R Precision(µm) ±0.01
Machining Application Curved surface / Side / Engraving / R Groove Blade diameter(mm) 6 Coating Details AlTiN
Torsional Angle(°) 35 Blade diameter tolerance(mm) 0~-0.02 Shank tolerance h6

Please check the type/dimensions/specifications of the part LLB0602T in the SPEED/T 2 Flute Ball (150L) series.

Additional Products in this Category

Tech Support