(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPEED/T 4 Flute Anti-Vibration High Border

SPEED/T 4 Flute Anti-Vibration High Border

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Number Of Flutes (sheet): 4
•Coating: AITiN
•Vibration Damping Proofing: Available

Part Number

Configured Part Number is shown.

Part Number
P-PE0804T
P-PE1204T
P-PE1604T
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

820860
1 Piece(s)Available

13 Days or more

12321275
1 Piece(s)Available

12 Days or more

164016100

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type High Helical
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details AITiN
Vibration Damping Proofing Available Torsion Angle details(°) 45

Additional Products in this Category

Tech Support