(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-IN-1 Ratchet Wrench (Part Numbers)

4-IN-1 Ratchet Wrench
  • Volume Discount

[Features]
This single ratchet can work with 4 different standard works.
The slim body allows for greater work efficiency.

Part Number

Configured Part Number is shown.

Part Number
CR-10-1413-17
CR-14-1917-21
CR-14-1917-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
1 Piece(s)Available

7 Days or more

27010×14、13×17
1 Piece(s)Available

7 Days or more

31214×19、17×21
1 Piece(s)Available

7 Days or more

31214×19、17×22

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Single Item / Set Single Item

Additional Products in this Category

Tech Support