(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Spanner Set EA614B

Combination Spanner Set EA614B
  • Volume Discount

[Product Specifications]
・Material-Tool steels
・12 point
・Dim.-5.5, 6, 7, 8, 9, 10, 11, 12,13, 14mm (10 pcs)
・Length-96 to 190mm
・With bag-EB614B-0

Part Number

Configured Part Number is shown.

EA614B

Part Number
EA614B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614B in the Combination Spanner Set EA614B series.

Additional Products in this Category

Tech Support