(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flexible Offset Gear Ratchet Wrench

Flexible Offset Gear Ratchet Wrench
  • Volume Discount

[Features]
· Offset type gear wrench with a head that rotates 180°

Part Number

Configured Part Number is shown.

CR-SAB-T-WRENCH36

Part Number
CR-SAB-T-WRENCH36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Overall Length(mm) 150
Two-sided Width Size(mm) 10×12 Single Item / Set Single Item

Additional Products in this Category

Tech Support