(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Wrenches - Combination Type, CR-41-1

Ratchet Wrenches - Combination Type, CR-41-1
  • Volume Discount

[Features]
· Tool used for attaching/removing bolts, nuts, etc. One side is an open type and the other side is a ratchet type.
· It supports high torque thanks to strong heat treatment
· Chrome plating has been applied to prevent surface corrosion

Part Number

Configured Part Number is shown.

Part Number
CR-41702-1
CR-41706-1
CR-41775-1
CR-41828-1
CR-41898-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(Inch)
1 Piece(s)Available

7 Days or more

2503/4
1 Piece(s)Available

7 Days or more

1603/8
1 Piece(s)Available

7 Days or more

1365/16
1 Piece(s)Available

7 Days or more

2867/8
1 Piece(s)Available

7 Days or more

1939/16

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Single Item / Set Single Item

Additional Products in this Category

Tech Support