(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Angle Spanner (Inch) EA615AH-10

Double Angle Spanner (Inch) EA615AH-10
  • Volume Discount

【Product Specifications】
・Material-Tool steels
・15°, 60° angle
・As the right and left angles are different to each other, various applications are available.
・Dim.…7/8
・Length…200mm

Part Number

Configured Part Number is shown.

EA615AH-10

Part Number
EA615AH-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AH-10 in the Double Angle Spanner (Inch) EA615AH-10 series.

Additional Products in this Category

Tech Support