(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Gear Wrench Set (Part Numbers)

Flexible Gear Wrench Set
  • Volume Discount

[Features]
· Flexible type gear wrench with a head that bends 180° to easily work in deep spaces

Part Number

Configured Part Number is shown.

CR-4PCS-10-2

Part Number
CR-4PCS-10-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Two-sided Width Size(mm) 10 / 12 / 13 / 14
Single Item / Set Set Product Set Content 10、12、13、14mm Number of Sets(pc.) 4

Additional Products in this Category

Tech Support