(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Single-Ended Offset Type, Nickel Chrome Plated, RS

Wrenches - Single-Ended Offset Type, Nickel Chrome Plated, RS

Click this image to zoom it.

Move the mouse over the image to zoom

  • RS0019~32
  • RS0035~75
  • RS0077~85
  • Volume Discount

•Model : Single Ended Box Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 11, 12, 13, 14, 17, 19, 19.1 mm, 21, 22, 23, 24, 26, 29, 32, 35, 36, 38, 41, 46, 50, 54, 54 mm, 55, 58, 60, 63, 65, 67, 70, 71, 75, 77, 80, 85
•Single Item / Set : Single Item
For complete product overview and details on Single-Ended Offset Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RS0010
RS0012
RS0013
RS0014
RS0017
RS0019
RS0021
RS0022
RS0023
RS0024
RS0026
RS0027
RS0029
RS0030
RS0032
RS0036
RS0046
RS0050
RS0054
RS0055
RS0058
RS0060
RS0063
RS0065
RS0067
RS0070
RS0071
RS0075
RS0085
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

16310115-467255
1 Piece(s)Available

8 Days or more

16512115-469970
1 Piece(s)Available

8 Days or more

18613115-470290
1 Piece(s)Available

8 Days or more

18614115-471190
1 Piece(s)Available

8 Days or more

20317115-4729130
1 Piece(s)Available

8 Days or more

21519115-4737160
1 Piece(s)Available

8 Days or more

24821115-4745240
1 Piece(s)Available

8 Days or more

24822115-4753240
1 Piece(s)Available

8 Days or more

24823115-4761260
1 Piece(s)Available

8 Days or more

24824115-4770240
1 Piece(s)Available

8 Days or more

26526115-4788330
1 Piece(s)Available

8 Days or more

26527115-4796320
1 Piece(s)Available

8 Days or more

28829115-4800500
1 Piece(s)Available

8 Days or more

28830115-4818500
1 Piece(s)Available

8 Days or more

28832115-4826520
1 Piece(s)Available

8 Days or more

31236115-4842680
1 Piece(s)Available

8 Days or more

37846115-48771040
1 Piece(s)Available

8 Days or more

45050115-48851900
1 Piece(s)Available

8 Days or more

45054115-48931850
1 Piece(s)Available

8 Days or more

45055115-49071850
1 Piece(s)Available

8 Days or more

52158115-49153130
1 Piece(s)Available

8 Days or more

52160115-49233130
1 Piece(s)Available

8 Days or more

52163115-49313000
1 Piece(s)Available

8 Days or more

52165115-49402800
1 Piece(s)Available

8 Days or more

55567115-49584000
1 Piece(s)Available

8 Days or more

55570115-49664000
1 Piece(s)Available

8 Days or more

55571115-49743600
1 Piece(s)Available

8 Days or more

55575115-49823600
1 Piece(s)Available

8 Days or more

66385376-64206200

Loading...

  1. 1

Basic Information

Type Single-ended offset Ratchet mechanism NA Swivel (flex) NA
Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support