(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Liner Wrench (Spear-Shaped) Millimeter

Liner Wrench (Spear-Shaped) Millimeter
  • Volume Discount

Thin and lightweight liner wrench made of special steel that provides effective clamping force.
[Features]
· This product is lightweight and thin and produces a superior clamping force.
· The heads are a slim spear shape.
[Application]
· Ideal for attaching and detaching bolts and nuts in various industries such as machine, equipment, piping, and construction, etc.
· Widely usable as electronic components and vehicle maintenance tools.

Part Number

Configured Part Number is shown.

L-24X27

Part Number
L-24X27
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 244 Two-sided Width Size(mm) 24×27 Single Item / Set Single Item
Outer Diameter(mm) Small: 51/large: 57.5 Guarantee Torque(N▪m) Small: 319, large: 412 Weight(g) 295
Material Cr-V Features Lightweight, thin type having extremely effective tightening force. The head has a slim profile.

Please check the type/dimensions/specifications of the part L-24X27 in the Liner Wrench (Spear-Shaped) Millimeter series.

Additional Products in this Category

Tech Support