(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Right Angle Ruler (CR-BD)

Right Angle Ruler (CR-BD)
  • Volume Discount

•Measurement Range (mm): 320 x 160
•Scale: mm
•Long branch (short branch) (mm): 250(160)
•Perpendicularity (mm): ±0.024

Part Number

Configured Part Number is shown.

CR-BD160250

Part Number
CR-BD160250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Measurement range(mm) 320×160 Scale mm Long branch (short branch)(mm) 250(160)
Perpendicularity(mm) ±0.024

Additional Products in this Category

Tech Support