(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thick Wide Angle Ruler

Thick Wide Angle Ruler
  • Volume Discount

A carpenter's square used for measuring length, right angle checking, and scribing.
[Features]
· Thick and wide, this type is heavy and sturdy, and its shock resistance helps ensure a consistent angle.
· The 8-stage scale has a scale marked on all 8 sides.
· All faces are silver processed.
· The 10424, 10421, and 10451 have strap holes.
[Applications]
· Ideal for iron working or civil engineering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10405
10421
10424
11481
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
JIS Long branch (short branch)
(mm)
Text Mass
(g)
1 Piece(s)Available

8 Days or more

500×250JIS520(260)With Red Numbers240
1 Piece(s)Available

8 Days or more

300×150JIS320(160)With Red Numbers144
1 Piece(s)Available

8 Days or more

150×75-170(85)-72.5
1 Piece(s)Available

8 Days or more

500×250JIS520(260)With Red Numbers240

Loading...

  1. 1

Basic Information

Shape Thick and Wide Scale mm Surface Finish Silver
Material Stainless Steel Calibration Corresponds To Thickness(mm) 2
Width(mm) 20 Back surface scale Same scale

Additional Products in this Category

Tech Support