(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Dressmaking scale is used in dimension measuring when dressmaking.
· The rafter set square and flat square are convenient for 2x4 construction as the widths on the long and short sides are expressed in inches.
Shape | Same thickness | Scale | mm | Surface Finish | Paint |
---|---|---|---|---|---|
Material | Iron | Long branch (short branch)(mm) | 610(407) | Thickness(mm) | 2.3 |
Width(mm) | 51 | Front surface scale long branch (outer scale)(cm) | 60 | Front surface scale long branch (inner scale) | 57cm |
Front surface scale short branch (outer scale) | 40cm | Front surface scale short branch (inner scale) | 35cm | Back surface scale long branch (outer scale) | 60cm |
Back surface scale long branch (inner scale) | 57cm | Back surface scale short branch (outer scale) | 40cm | Back surface scale short branch (inner scale) | 35cm |
Features 1 | Same-division scale for the front and back sides, 2-mm pitch | Back surface scale | 2mm pitch | Mass(g) | 806 |
Please check the type/dimensions/specifications of the part 64548 in the Dressmaking Measure/Rafter's Square/Flat Square series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy