(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Framing Squares - Stainless Steel Carpenters' Square with Graduations, TK-CN, 600/1000

Framing Squares - Stainless Steel Carpenters' Square with Graduations, TK-CN, 600/1000
  • Volume Discount

[Features]
· It is convenient for scribing.
[Applications]
· For right angle and length measurements.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TK-1006CN
TK-606CN
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Long side
(mm)
Short side
(mm)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1000×6001026629352.5415-08721100
1 Piece(s)Available

9 Days or more

600×300631325302.0415-0864430

Loading...

  1. 1

Basic Information

Surface Finish Silver Material Stainless steel (SUS420J2) JIS JIS
Calibration Corresponds To Features It is convenient for scribing. Product scale cm Display
Perpendicularity 100 mm and not exceeding ±0.1 mm Tolerance for length Overall Length ±0.5 mm

Additional Products in this Category

Tech Support