(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Plastic handle screwdriver.
Part Number
Configured Part Number is shown.
NO.1110-0X50
Please ask MISUMI to check availability of this product.
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.0 | Shaft length L (mm) | 50 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Resin |
Handle diameter(mm) | 10 | Overall Length(mm) | 95 | JAN Code | 4962485011215 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy