(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Plus (+)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Single Item
•Shaft type : Square
•Magnet : None
•Shaft thru : Included
For complete product overview and details on Phillips Screwdriver with Cap (SoftFinish ®), see the sections below:
Part Number
Configured Part Number is shown.
531P210
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 |
---|---|---|---|
Shaft length L (mm) | 100 | Single Product/Set Classification | Single Item |
Shaft type | Square | Magnet | NA |
Shaft through | Available | Bolster | Included |
Grip Type | Rubber | Width Across Flat Dimension: Shaft Width(mm) | 10 |
Shaft Diameter / Shaft Width(mm) | 6 | Full length L1(mm) | 213 |
Show More | |||
Maximum Grip Diameter(mm) | 36 | Mass(g) | 153 |
Features | Tightened screws can be hit with a hammer and loosened with the hexagonal blade passed through the handle and the strengthened steel cap construction. The blade is made of a high grade chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is Wiha chrome top processed. | - | - |
Show Less |
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.2 | Shaft length L (mm) | 100 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Square | Magnet | NA |
Shaft through | Available | Bolster | Included | Grip Type | Rubber |
Width Across Flat Dimension: Shaft Width(mm) | 10 | Shaft Diameter / Shaft Width(mm) | 6 | Full length L1(mm) | 213 |
Maximum Grip Diameter(mm) | 36 | Mass(g) | 153 | Features | Tightened screws can be hit with a hammer and loosened with the hexagonal blade passed through the handle and the strengthened steel cap construction. The blade is made of a high grade chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is Wiha chrome top processed. |
Please check the type/dimensions/specifications of the part 531P210 in the Phillips Screwdriver with Cap (SoftFinish ®) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy