(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Torx
•Single Item / Set Classification : Set Product
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Set of Soft Finish® Torx® Screwdriver with Magic Spring, see the sections below:
Part Number
Configured Part Number is shown.
362RK6SO
Tip standards | Torx | Shaft length L (mm) | 80 ~ 130 |
---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Round |
Magnet | NA | Shaft through | NA |
Bolster | NA | Grip Type | Rubber |
Set Content | 1 Pc each of T10/T15/T20/T25/T30/T40 | Features | Soft Finish® handle specification fits palm well. |
Tip standards | Torx | Shaft length L (mm) | 100 / 80 / 115 / 130 | Single Product/Set Classification | Set Product |
---|---|---|---|---|---|
Shaft type | Round | Magnet | NA | Shaft through | NA |
Bolster | NA | Grip Type | Rubber | Set Content | 1 Pc each of T10/T15/T20/T25/T30/T40 |
Features | Soft Finish® handle specification fits palm well. |
Please check the type/dimensions/specifications of the part 362RK6SO in the Set of Soft Finish® Torx® Screwdriver with Magic Spring series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy