(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Tweezers

Brass Tweezers
  • Volume Discount

[Features]
· Tweezers unlikely to damage the object picked up as material softer than stainless steel is used.

Part Number

Configured Part Number is shown.

NO.222

Part Number
NO.222
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Brass Ends - Tips Material Brass
Overall Length(mm) 140 Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Replacement Tips NA Width(mm) 9
JAN Code 4962485091637

Please check the type/dimensions/specifications of the part NO.222 in the Brass Tweezers series.

Additional Products in this Category

Tech Support