(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tweezers (Tapered Straight) P-888

Tweezers (Tapered Straight) P-888
  • Volume Discount

Tweezers with a wide and slim finish in which the tip can be inserted into a narrow gap to perform stable picking.
[Features]
· Easily holds cutting sheets and protective films that are prone to tearing when tweezers with sharp tips are used.
· Tweezers with a tip like a spatula that's ideal for peeling off seals (film).
· Scrape type tweezers that can be used for a wide range of applications.
· As it is wide, objects such as solder balls can be stably held.
[Applications]
· Ideal for picking film and extremely small parts and for peeling off seals.
· Convenient for picking up workpieces that are hard to pick up, such as round thin parts like beads and stones.

PDF

Part Number

Configured Part Number is shown.

P-888

 
Part Number
P-888
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip Model Tapered straight tip Body Material Stainless Steel Overall Length(mm) 118
Non-magnetic Y / N NA Single / Multiple Single Item Part Type Main Body
Width(mm) 9.6

Please check the type/dimensions/specifications of the part P-888 in the Tweezers (Tapered Straight) P-888 series.

Additional Products in this Category

Tech Support