(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TiAlN Coat, Carbide Long Neck Square End Mill, 4 Flutes

TiAlN Coat, Carbide Long Neck Square End Mill, 4 Flutes
  • Volume Discount

•Model: Long Neck Square
•Coating: TiAlN
•Overall Length (L) (mm): 64
•Link Diameter (d) (mm): 6
•Number Of Flutes (sheet): 4

Part Number

Configured Part Number is shown.

Part Number
VHMS-4-002-064-06-03-L020
VHMS-4-004-064-06-03-L060
VHMS-4-004-064-06-03-L080
VHMS-4-004-064-06-03-L100
VHMS-4-005-064-06-03-L080
VHMS-4-005-064-06-03-L100
VHMS-4-010-064-06-03-L015
VHMS-4-010-064-06-03-L060
VHMS-4-010-064-06-03-L080
VHMS-4-010-064-06-03-L100
VHMS-4-015-064-06-03-L023
VHMS-4-015-064-06-03-L040
VHMS-4-015-064-06-03-L060
VHMS-4-015-064-06-03-L080
VHMS-4-015-064-06-03-L100
VHMS-4-020-064-06-03-L045
VHMS-4-020-064-06-03-L060
VHMS-4-020-064-06-03-L080
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Maximum Machining Depth
(mm)
Neck angle
(°)
Neck diameter
(mm)
Actual Effective Length for Workpiece Gradient Angle of 0.5° Actual effective length at work slope angle 1° Actual Effective Length for Workpiece Gradient Angle of 2° Actual Effective Length for Workpiece Gradient Angle of 3°
1 Piece(s)Available

8 Days or more

0.20.32110.182.1432.2452.4822.774
1 Piece(s)Available

8 Days or more

0.40.66150.386.2416.4596.9437.508
1 Piece(s)Available

8 Days or more

0.40.68150.388.3088.5979.2429.992
1 Piece(s)Available

8 Days or more

0.40.610150.3810.37510.73711.54112.478
1 Piece(s)Available

8 Days or more

0.50.88150.478.3278.6179.26310.015
1 Piece(s)Available

8 Days or more

0.50.810150.4710.39510.75711.56312.501
1 Piece(s)Available

8 Days or more

11.52100.953.0553.2233.6214.133
1 Piece(s)Available

8 Days or more

11.56140.956.3346.5827.1417.805
1 Piece(s)Available

8 Days or more

11.58150.958.3668.6579.30610.061
1 Piece(s)Available

8 Days or more

11.510150.9510.43310.79711.60612.547
1 Piece(s)Available

8 Days or more

1.52.339-4.4384.7135.386.267
1 Piece(s)Available

8 Days or more

1.52.34101.454.3464.5765.125.811
1 Piece(s)Available

8 Days or more

1.52.36121.456.3726.6517.298.067
1 Piece(s)Available

8 Days or more

1.52.38151.458.3668.6589.30810.064
1 Piece(s)Available

8 Days or more

1.52.310151.4510.43310.79711.60612.547
1 Piece(s)Available

8 Days or more

234.591.95.5135.8546.6837.785
1 Piece(s)Available

8 Days or more

236111.96.5496.877.6198.552
1 Piece(s)Available

8 Days or more

238141.98.5158.8489.59710.486
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Maximum Machining Depth
(mm)
Neck angle
(°)
Neck diameter
(mm)
Actual Effective Length for Workpiece Gradient Angle of 0.5° Actual effective length at work slope angle 1° Actual Effective Length for Workpiece Gradient Angle of 2° Actual Effective Length for Workpiece Gradient Angle of 3°

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Titanium Number of Flutes(sheet) 4 Model Long-Neck Square
Coating TiAlN Link Diameter (d)(mm) 6 Overall Length (L)(mm) 64
Cutting edge accuracy g7 Shank Accuracy h5

Additional Products in this Category

Tech Support