(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Bar, Shank φ6 mm, Long Shank

Part Number

Configured Part Number is shown.

Part Number
SB1C04L
SB1C04SL
SB1C06L
SB1C06SL
SB1C08L
SB1C08SL
SB2C04L
SB2C04SL
SB2C06L
SB2C06SL
SB2C08L
SB2C08SL
SB3C02L
SB3C02SL
SB3C03L
SB3C03SL
SB3C05L
SB3C05SL
SB4C01L
SB4C01SL
SB4C03L
SB4C03SL
SB4C04L
SB4C04SL
SB6C01L
SB6C01SL
SB6C02L
SB6C02SL
SB6C03L
SB6C03SL
SB7C01L
SB7C01SL
SB7C03L
SB7C03SL
SB7C04L
SB7C04SL
SB8C03L
SB8C03SL
SB8C05L
SB8C05SL
SB8C07L
SB8C07SL
SB51C01L
SB51C01SL
SB51C02L
SB51C02SL
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Flute Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Blade Tip Angle
(°)
1 Piece(s)Available

9 Days or more

Cylinder type612.7163Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder type612.7163Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type9.519169Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder type9.519169Single Cut-
1 Piece(s)Available

9 Days or more

Cylinder type12.725175Double Cut-
1 Piece(s)Available

9 Days or more

Cylinder type12.725175Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder612.7163Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder612.7163Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder9.519169Double Cut-
1 Piece(s)Available

15 Days or more

Round tip type cylinder9.519169Single Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder12.725175Double Cut-
1 Piece(s)Available

9 Days or more

Round tip type cylinder12.725175Single Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tip612.7163Double Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tip612.7163Single Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tip9.519169Double Cut-
1 Piece(s)Available

13 Days or more

Rounded wooden tip9.519169Single Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tip12.725175Double Cut-
1 Piece(s)Available

9 Days or more

Rounded wooden tip12.725175Single Cut-
1 Piece(s)Available

13 Days or more

Tree-shape612.7163Double Cut-
1 Piece(s)Available

15 Days or more

Tree-shape612.7163Single Cut-
1 Piece(s)Available

9 Days or more

Tree-shape9.519169Double Cut-
1 Piece(s)Available

15 Days or more

Tree-shape9.519169Single Cut-
1 Piece(s)Available

9 Days or more

Tree-shape12.725175Double Cut-
1 Piece(s)Available

13 Days or more

Tree-shape12.725175Single Cut-
1 Piece(s)Available

9 Days or more

Oval69.5160Double Cut-
1 Piece(s)Available

9 Days or more

Oval69.5160Single Cut-
1 Piece(s)Available

9 Days or more

Oval9.516166Double Cut-
1 Piece(s)Available

13 Days or more

Oval9.516166Single Cut-
1 Piece(s)Available

9 Days or more

Oval12.722172Double Cut-
1 Piece(s)Available

9 Days or more

Oval12.722172Single Cut-
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type616166Double Cut14
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type616166Single Cut14
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type9.527177Double Cut14
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type9.527177Single Cut14
1 Piece(s)Available

9 Days or more

Cone Rounded Tip Type12.728178Double Cut14
1 Piece(s)Available

15 Days or more

Cone Rounded Tip Type12.728178Single Cut14
1 Piece(s)Available

12 Days or more

Ball Type65155Double Cut-
1 Piece(s)Available

9 Days or more

Ball Type65155Single Cut-
1 Piece(s)Available

9 Days or more

Ball Type9.58158Double Cut-
1 Piece(s)Available

9 Days or more

Ball Type9.58158Single Cut-
1 Piece(s)Available

9 Days or more

Ball Type12.711161Double Cut-
1 Piece(s)Available

13 Days or more

Ball Type12.711161Single Cut-
1 Piece(s)Available

9 Days or more

Oval819169Double Cut-
1 Piece(s)Available

9 Days or more

Oval819169Single Cut-
1 Piece(s)Available

9 Days or more

Oval12.732182Double Cut-
1 Piece(s)Available

9 Days or more

Oval12.732182Single Cut-

Loading...

  1. 1

Basic Information

Product Model shank diameter 6 mm shank long shank

Additional Products in this Category

Tech Support