(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal Grindstone

Internal Grindstone
  • Volume Discount

[Features]
· Offers good grindability and durability.
[Applications]
· For Straight Grinder

Part Number

Configured Part Number is shown.

Part Number
TRI-3819
TRI-4816
TRI-4819
TRI-6516
TRI-6519
TRI-7516
TRI-7519
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Thickness
(mm)
Max. Rotational Speed
(rpm)
JAN code Trusco Code Mass
5 Piece(s)Available

9 Days or more

381930004989999292589471-985960g
5 Piece(s)Available

8 Days or more

481643004989999292596471-986790g
5 Piece(s)Available

8 Days or more

481943004989999292602471-9875100g
5 Piece(s)Available

8 Days or more

651643004989999292619471-9883160g
5 Piece(s)Available

8 Days or more

651943004989999292626471-9891190g
5 Piece(s)Available

8 Days or more

751643004989999292633471-9905210g
5 Piece(s)Available

11 Days or more

751943004989999292640471-9913250g

Loading...

  1. 1

Basic Information

Inner Diameter Dimension(mm) 10 Particle Size(#) 36 abrasive grain A Abrasive Grain
Color Black Number Contained In A Packet 5 Other specifications Hardness: P; Binder: B

Additional Products in this Category

Tech Support