(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Felt Disc" (for Wiping)【5 Pieces Per Package】

"Felt Disc" (for Wiping)
  • Volume Discount

[Features]
· It is a high-grade wool felt type with a cushioning function that's gentle on the skin.
· A grease/oil abrasive (blue rod, white rod, tripoli) is used according to the application, and applied mirror finish.
[Applications]
· For glazing and wiping mirror finish polishing.

Part Number

Configured Part Number is shown.

FD100

Part Number
FD100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Thickness(mm) 10 Max. Rotational Speed(rpm) 8000 Pcs./Box. 5 (pcs.)
Trusco Code 175-8284 Mass 230 g/box Features It is a high-grade wool felt type with a cushioning function that's gentle on the skin. Grease abrasive (blue rod, white rod, tripoly) is used for mirror finish according to the application.
Application For glazing and wiping mirror finish polishing. Maximum operating rotation speed 41.9m/s(2512m/min) Accessory With adapter for 15 mm hole (1 pc per box)

Please check the type/dimensions/specifications of the part FD100 in the "Felt Disc" (for Wiping) series.

Additional Products in this Category

Tech Support