(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· All-round type that features an abundant grain size variation to handle rough finishing polishing.
· There is hardly any strain on the workpieces due to heat or burning due to the air cooling effect.
[Applications]
· For polishing high-hardness material such as stainless steel.
Loading...
Type | Multi-blade disc | work material | Stainless Steel | Details Type | Zirconia (for difficult-to-cut materials such as stainless steel) |
---|---|---|---|---|---|
Pcs./Box. | 5 (sheet) | Features | This product is for all purposes including rough finishing to final polishing with the wide variation of grain sizes. There is little distortion of work and burn caused by heat with the air-cooling function. | Application | For polishing high-hardness material such as stainless steel. |
Maximum operating rotation speed | TGP10015:71.1m/s(4270m/min)TGP12522:80.0m/s(4318m/min)TGP18022:79.1m/s(4748m/min) | Operating Angle | 15~30° | Accessory | Only ø100 mm Comes with Adapter for 15 mm Hole (5 pcs Per Box) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy