(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SP Disc

SP Disc
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Max. Rotational Speed (min-1(r.p.m)): 13000
•Compatible Tool: Disc Grinder

Part Number

Configured Part Number is shown.

Part Number
SP10015-A-150
SP10015-A-180
SP10015-A-240
SP10015-A-320
SP10015-A-400
SP10015-Z-40
SP10015-Z-60
SP10015-Z-80
SP10015-Z-100
SP10015-Z-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive grain Application
1 Piece(s)Available

45 Days or more

150A Abrasive GrainChamfer
5 Piece(s)Available

8 Days or more

180A Abrasive GrainChamfer
1 Piece(s)Available

45 Days or more

240A Abrasive GrainGround polishing
1 Piece(s)Available

45 Days or more

320A Abrasive GrainGround polishing
1 Piece(s)Available

45 Days or more

400A Abrasive GrainGround polishing
1 Piece(s)Available

45 Days or more

40Z Abrasive GrainCorner weld bead milling
1 Piece(s)Available

45 Days or more

60Z Abrasive GrainCorner weld bead milling
1 Piece(s)Available

45 Days or more

80Z Abrasive GrainCorner weld bead milling
1 Piece(s)Available

45 Days or more

100Z Abrasive GrainCorner weld bead milling
1 Piece(s)Available

35 Days or more

120Z Abrasive GrainChamfer

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Plastic Diameter(mm) 100
Shaft Diameter(mm) 15 Max. Rotational Speed(min-1(r.p.m)) 13000 Compatible Tools Disc Grinder
Packaging Quantity(Sheets) 5

Additional Products in this Category

Tech Support