(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Disc Hole Type【5 Pieces Per Package】

Bevel Disc Hole Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • TBD-10015BK
  • TBD-10015BR
  • TBD-10015R
  • TBD-10015GN
  • Volume Discount

[Features]
· Thanks to its umbrella-like shape, the tip of the disc remains in constant contact with the workpiece, making a beautiful finish possible.
· Flexibility is high, so it can also fit well to uneven surfaces without shaving off too much of the workpiece.
· Minimal clogging and no nylon deposition.
· Can be used safely without the risk of wire scattering like a wire brush, etc.
· Mounting hole diameter is 15 mm, usable with both electric and pneumatic grinders.
· A user-friendly design that suppresses center run-out.
[Applications]
· Stubborn rust removal, blackening removal, scraping work, etc.

Part Number

Configured Part Number is shown.

Part Number
TBD-10015BK
TBD-10015BR
TBD-10015GN
TBD-10015R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Particle Size
(#)
Color JAN code Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

12120 EquivalentBlack4989999292398471-9662350 g/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

12180 EquivalentBrown4989999292404471-9671320 g/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

11400 EquivalentGreen4989999292428471-9697210 g/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

11320 EquivalentRed4989999292411471-9689240 g/box

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 95 Hole Diameter(mm) 15
Max. Rotational Speed(rpm) 12000 Pcs./Box. 5 pcs. Material Nylon Non woven Fabric
Maximum operating rotation speed 59.7m/s(3580m/min) Tool Used 100 mm Disc grinder (for both electric and pneumatic)

Additional Products in this Category

Tech Support