(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tap Wrenches - Tap Holder/Handle/Extension Bar Set

Tap Wrenches - Tap Holder/Handle/Extension Bar Set
  • Volume Discount

[Features]
· It is a set of tap holder sockets that can be driven with a handle for general purpose socket wrench.
[Applications]
· For tapping.

Part Number

Configured Part Number is shown.

TTHS-8

Part Number
TTHS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Case Size (mm): 240×100×32 JAN Code 4989999342925 Trusco Code 489-5142
Mass(g) 700/set Material Chrome Molybdenum Steel Set Content Tap Holder (TTH-M4, M5, M6, M8, M10, M12), Tap Handle (TTH-3-220), Extension Bar (TEX3-125)

Please check the type/dimensions/specifications of the part TTHS-8 in the Tap Wrenches - Tap Holder/Handle/Extension Bar Set series.

Additional Products in this Category

Tech Support