(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Shaped Tap Holder

T Shaped Tap Holder
  • Volume Discount

[Features]
· Features an easy-to-use T-shaped handle.
[Applications]
· For tap threading.

Part Number

Configured Part Number is shown.

TT-65

Part Number
TT-65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal M4~6 Tap Type Tap wrench Overall Length L(mm) 61
Trusco Code 229-2912 Mass(g) 70 Application For tap threading
Material Steel

Please check the type/dimensions/specifications of the part TT-65 in the T Shaped Tap Holder series.

Additional Products in this Category

Tech Support