(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tap Wrenches - Tap Guide Set【3-4 Pieces Per Package】

Tap Wrenches - Tap Guide Set
  • Volume Discount

[Features]
· Tap guide keeps the tap straight to allow vertical thread cutting to be performed.
[Applications]
· As an aid for vertical tapping.

Part Number

Configured Part Number is shown.

Part Number
TTG-SETA
TTG-SETB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Tapped Dimensions JAN Code Trusco Code No. included

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3.0、M4.0、M5.0、M6.04989999392951768-20001S (4 pcs)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

M8.0、M10.0、M12.04989999392968768-20181S (3 pcs)

Loading...

  1. 1

Basic Information

Tap Type Tap wrench Application For Hand Tap

Additional Products in this Category

Tech Support