(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Paper - New Esper (Alundum) (Part Numbers)

Disc Paper - New Esper (Alundum)
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 16
•Abrasive Grain: A Abrasive Grain
•Blade Length (mm): 20

Part Number

Configured Part Number is shown.

Part Number
MMEN100-40
MMEN100-60
MMEN100-80
MMEN100-100
MMEN100-120
MMEN100-150
MMEN100-180
MMEN100-240
MMEN100-320
MMEN100-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
JAN Code Trusco Code Mass
(g)
5 Piece(s)Available

8 Days or more

404582260080429474-041685
5 Piece(s)Available

9 Days or more

604582260080436474-043274
5 Piece(s)Available

8 Days or more

804582260080443474-044168
5 Piece(s)Available

8 Days or more

1004582260080450474-035166
5 Piece(s)Available

8 Days or more

1204582260080467474-036064
5 Piece(s)Available

8 Days or more

1504582260080474474-037864
5 Piece(s)Available

8 Days or more

1804582260080481474-038664
5 Piece(s)Available

9 Days or more

2404582260080498474-039464
5 Piece(s)Available

9 Days or more

3204582260080504474-040864
5 Piece(s)Available

8 Days or more

4004582260080511474-042464

Loading...

  1. 1

Basic Information

Model Multi-blade disc Work Material General steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Major Diameter(mm) 100
Inner Diameter Size(mm) 16 Abrasive Grain A Abrasive Grain Blade length(mm) 20
Max. Rotational Speed(rpm) 13000 Maximum operating rotation speed 72m/s(4300m/min) Number of blades(sheet) 78
Number Contained In A Packet 5

Additional Products in this Category

Tech Support