(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Level Tool Box ST-350

2-Level Tool Box ST-350

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

ST-350

Part Number
ST-350
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 340×160×170
Case Color Blue Material Steel Features · Dual level tool box for storing parts on the top tray and tools in the base unit. · Professional automatic opening and closing specifications.

Please check the type/dimensions/specifications of the part ST-350 in the 2-Level Tool Box ST-350 series.

Additional Products in this Category

Tech Support