(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Novelty Box" (L Size)

"Novelty Box" (L Size)

Click this image to zoom it.

Move the mouse over the image to zoom

  • NBLR
  • NBLY
  • NBLB
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 575
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 297X180X126
•Effective Inner Dimensions, Frontage (mm): 286

Part Number

Configured Part Number is shown.

Part Number
NBLB
NBLR
NBLY
Part NumberMinimum order quantityVolume DiscountDays to Ship Color JAN Code Order Code
1 Piece(s)Available

8 Days or more

[Others] Clear/Blue4963189310789402-8775
1 Piece(s)Available

8 Days or more

[Others] Clear/Red4963189310796402-8783
1 Piece(s)Available

8 Days or more

[Others] Clear/Yellow4963189310802402-8791

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box External Dimensions (Width x Depth x Height)(mm) 297X180X126
Mass(g) 575 Effective Inner Dimensions, Frontage(mm) 286 Effective inside depth dimension(mm) 153
Effective inside height dimension(mm) 62 Features Ideal as a light tool case for cutter knives, screwdrivers, etc. The inner tray is removable. Main Body Material Polypropylene (PP)
Material of Handle Shock-resistant copolymer (PP) Inner tray material Shock-resistant copolymer (PP) Accessory Inner tray

Additional Products in this Category

Tech Support