(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tote Bag B-722

Tote Bag B-722

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tote Bag B-722
  • Tote Bag B-722
  • Tote Bag B-722
  • Tote Bag B-722
  • Tote Bag B-722
  • Volume Discount

High capacity tote with high versatility.
[Features]
· A large opening that allows objects to be stored/retrieved easily.
· Can be used to carry baggage in bulk.
[Applications]
·External Dimensions: 390 (W) X 350 (H) X 180 (D) mm.
· Internal dimensions: 380 (W) X 295 (H) X 170 (D) mm.
· Weight: 650 g.
· Material: Polyester.
· Tool insert is not included.

Part Number

Configured Part Number is shown.

B-722

Part Number
B-722
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Other Case Dimensions (Frontage x Depth x Height)(mm) 390×180×350
Case Color Black Mass(g) 650 Material Polyester
Features Has a large opening that allows things to be stored/retrieved easily. Can be used to carry baggage in bulk.

Please check the type/dimensions/specifications of the part B-722 in the Tote Bag B-722 series.

Additional Products in this Category

Tech Support